IESNA:LM-63-2002
[TEST]P955761
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-840-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44208
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6121.4 6916.3 7708.1 8378.1 8889.7 9200.4 9428.8 9666.3 9891.7 10150.5
10467.3 10808.4 11231.7 11694.6 12273.2 13098.6 14237.6 15778.6 17813 20416.8
23788.2 27829.5 31575.4 33749.9 33335.7 30144.1 24229.8 17578.4 11280.4 8018.7
5533.6 3468.8 1930.8 420.3 0 0 0
6121.4 6797.5 7516.2 8100.9 8536.5 8822.7 9020.7 9236.9 9465.3 9699.8
9995.2 10348.5 10759.6 11216.5 11764.6 12483.4 13448.8 14724.8 16357.2 18626.1
21583.2 24421.6 25813.4 25335.3 23657.2 20843.2 16409 11103.8 5996.5 3541.9
1952.1 874 338 42.6 0 0 0
6121.4 6727.4 7284.8 7692.9 8000.4 8186.2 8317.2 8487.7 8637 8780.1
8981.1 9249.1 9565.8 9870.4 10196.2 10595.2 11064.2 11627.6 12318.9 13010.2
13220.4 12526 10768.8 8707 6410.7 4449.4 3142.9 2268.9 1592.8 1145.1
773.5 462.9 258.9 115.7 21.3 0 0
6121.4 6553.9 6968 7272.6 7449.2 7540.6 7604.5 7631.9 7613.7 7543.6
7440.1 7385.3 7324.4 7178.2 6858.4 6401.6 5926.5 5472.7 5082.9 4817.9
4683.9 4562.1 4394.6 4111.4 3895.2 3727.7 3209.9 2600.8 1717.6 1203
858.8 596.9 395.9 170.5 24.4 0 0
6121.4 6380.3 6678.7 6904.1 7025.9 7056.4 6986.3 6797.5 6492.9 6097
5670.7 5326.5 5101.2 4964.1 4854.5 4693.1 4461.6 4239.3 4065.7 3974.3
3974.3 3998.7 4004.8 3980.4 3800.7 3404.8 2984.6 2704.4 2278 1830.3
1327.8 871 475.1 185.8 12.2 0 0
6121.4 6240.2 6383.3 6547.8 6666.5 6654.4 6492.9 6179.3 5798.6 5442.3
5146.8 4936.7 4814.9 4723.5 4616.9 4452.5 4221 3940.8 3666.7 3450.5
3334.8 3350 3444.4 3508.4 3484 3377.4 3146 2771.4 2354.1 1961.3
1592.8 1251.7 910.6 529.9 228.4 0 0
6121.4 6051.3 6097 6212.8 6340.7 6401.6 6307.2 6100.1 5868.6 5661.5
5451.4 5213.8 4967.2 4726.6 4492.1 4245.4 3974.3 3688.1 3417 3194.7
2996.7 2829.2 2686.1 2594.7 2567.3 2558.2 2509.5 2399.8 2211 1946.1
1501.4 1029.4 569.5 301.5 109.6 0 0
6121.4 5926.5 5813.8 5838.2 6023.9 6261.5 6447.3 6462.5 6331.5 6124.4
5883.8 5597.6 5265.6 4915.4 4583.4 4266.7 3965.2 3672.8 3410.9 3206.9
3057.7 2960.2 2881 2783.6 2634.3 2399.8 2156.2 1979.6 1821.2 1644.6
1413.1 1093.3 703.5 408.1 134 0 0
6121.4 5777.3 5515.3 5475.8 5658.5 6118.3 6611.7 6843.2 6773.1 6511.2
6197.5 5877.8 5539.7 5165.1 4790.5 4425.1 4080.9 3764.2 3487.1 3273.9
3112.5 2999.8 2954.1 2923.7 2856.7 2710.5 2533.8 2332.8 2128.8 1891.2
1601.9 1248.6 919.7 578.6 188.8 0 0
6121.4 5634.1 5241.3 5046.3 5140.8 5603.7 6282.8 6827.9 6958.9 6730.5
6349.8 5984.3 5646.3 5293 4942.8 4592.6 4245.4 3907.3 3611.9 3386.6
3197.7 3072.9 2981.5 2941.9 2884.1 2777.5 2625.2 2454.6 2268.9 2061.8
1775.5 1410.1 1035.5 569.5 176.6 6.1 0
6121.4 5506.2 5073.8 4817.9 4854.5 5268.7 5896 6444.2 6751.8 6666.5
6346.8 5984.3 5646.3 5311.3 4982.4 4653.5 4312.4 3977.4 3685 3438.3
3228.2 3085.1 2978.5 2914.5 2847.5 2725.7 2546 2351.1 2156.2 1927.8
1644.6 1273 925.8 493.4 134 0 0
6121.4 5481.8 4967.2 4610.8 4543.8 4817.9 5308.3 5868.6 6240.2 6276.7
6078.8 5771.2 5466.6 5183.4 4903.2 4601.7 4285 3965.2 3669.8 3417
3200.8 3045.5 2911.5 2789.6 2643.5 2427.2 2125.7 1775.5 1446.6 1175.6
907.5 606 368.5 185.8 15.2 0 0
6121.4 5332.6 4699.2 4199.7 3953 3965.2 4120.5 4330.7 4498.2 4586.5
4586.5 4476.8 4336.7 4187.5 4023.1 3849.5 3678.9 3493.2 3270.8 3042.4
2823.2 2573.4 2314.6 2089.2 1860.8 1553.2 1248.6 1026.3 849.7 676.1
496.4 307.6 143.1 39.6 0 0 0
6121.4 5223 4495.1 3889.1 3514.5 3353.1 3301.3 3295.2 3276.9 3249.5
3191.7 3082 2951.1 2795.7 2613 2463.8 2317.6 2204.9 2131.8 2101.4
2061.8 1976.5 1839.5 1665.9 1458.8 1242.6 1041.6 864.9 697.4 545.1
389.8 219.3 94.4 15.2 0 0 0
6121.4 5168.2 4358.1 3697.2 3261.7 3045.5 2932.8 2835.3 2725.7 2603.9
2494.2 2405.9 2305.4 2223.2 2125.7 2028.3 1924.7 1790.7 1641.5 1516.6
1388.7 1273 1172.5 1093.3 1005 895.4 773.5 651.7 520.8 399
271 170.5 82.2 3 0 0 0
6121.4 5122.5 4275.8 3596.7 3139.9 2896.2 2747 2603.9 2466.8 2329.8
2198.8 2086.1 1979.6 1873 1775.5 1681.1 1580.6 1477.1 1379.6 1276.1
1178.6 1093.3 1017.2 935 837.5 752.2 654.8 545.1 420.3 310.6
225.4 134 45.7 0 0 0 0
6121.4 5165.1 4303.2 3611.9 3118.6 2832.3 2640.4 2494.2 2369.4 2247.6
2125.7 2010 1891.2 1784.6 1687.2 1589.7 1489.2 1379.6 1270 1157.3
1059.8 977.6 907.5 846.6 785.7 718.7 627.4 526.9 438.5 362.4
280.2 191.9 70 0 0 0 0
6121.4 5189.5 4333.7 3633.2 3106.4 2759.2 2555.1 2424.2 2308.5 2186.6
2070.9 1955.2 1851.6 1754.2 1662.8 1565.4 1467.9 1358.3 1248.6 1139
1041.6 971.5 913.6 864.9 807 727.9 621.3 533 466 395.9
310.6 207.1 82.2 24.4 0 0 0
6121.4 5189.5 4367.2 3660.7 3097.2 2701.3 2485.1 2360.2 2244.5 2128.8
2000.9 1891.2 1796.8 1693.3 1592.8 1492.3 1388.7 1285.2 1181.6 1084.2
1005 953.2 904.5 852.7 773.5 663.9 529.9 466 399 325.9
237.5 124.9 51.8 12.2 0 0 0
6121.4 5293 4498.2 3788.6 3173.4 2713.5 2469.9 2338.9 2223.2 2125.7
2013.1 1906.5 1802.9 1702.4 1598.9 1498.4 1394.8 1294.3 1199.9 1114.6
1044.6 989.8 935 868 770.5 615.2 462.9 399 335 265
188.8 109.6 57.9 24.4 6.1 0 0
6121.4 5353.9 4586.5 3876.9 3240.4 2756.1 2485.1 2342 2229.3 2125.7
2019.1 1915.6 1815.1 1714.6 1617.1 1519.7 1419.2 1321.7 1230.4 1148.1
1078.1 1020.2 959.3 883.2 776.6 615.2 456.8 392.9 325.9 258.9
179.7 106.6 60.9 30.5 15.2 0 0
6121.4 5378.3 4644.3 3953 3301.3 2832.3 2497.3 2357.2 2232.3 2144
2043.5 1943 1845.6 1748.1 1653.7 1562.3 1464.9 1367.4 1276.1 1184.7
1111.6 1050.7 986.7 916.7 785.7 624.3 484.2 423.3 353.3 283.2
201 121.8 73.1 45.7 27.4 12.2 0
6121.4 5548.8 4909.3 4248.4 3593.7 3018.1 2613 2387.6 2265.8 2168.4
2080.1 1988.7 1897.3 1806 1711.6 1617.1 1522.7 1425.3 1337 1251.7
1175.6 1105.5 1035.5 956.3 858.8 734 578.6 493.4 420.3 347.2
265 167.5 103.5 67 48.7 24.4 0
6121.4 5676.8 5149.9 4562.1 3934.7 3337.8 2838.4 2463.8 2278 2168.4
2080.1 1991.7 1903.4 1812.1 1720.7 1623.2 1519.7 1425.3 1333.9 1248.6
1178.6 1105.5 1029.4 944.1 849.7 746.1 627.4 526.9 453.8 380.7
304.5 219.3 112.7 67 42.6 21.3 0
6121.4 5798.6 5430.1 4964.1 4443.3 3870.8 3310.4 2771.4 2363.3 2189.7
2086.1 1991.7 1903.4 1812.1 1714.6 1620.2 1519.7 1419.2 1321.7 1218.2
1120.7 1029.4 944.1 864.9 797.9 718.7 621.3 517.7 420.3 344.1
277.1 207.1 115.7 51.8 27.4 9.1 0
6121.4 5993.5 5816.8 5545.8 5107.3 4604.7 4102.2 3590.6 2926.7 2393.7
2141 2022.2 1924.7 1830.3 1739 1644.6 1547.1 1449.6 1349.1 1242.6
1142.1 1041.6 950.2 864.9 782.7 697.4 606 517.7 420.3 319.8
246.7 173.6 109.6 57.9 27.4 12.2 0
6121.4 6194.5 6231 6194.5 5984.3 5655.4 5265.6 4833.2 4278.9 3563.2
2823.2 2275 2013.1 1894.3 1806 1720.7 1629.3 1550.1 1474 1382.6
1291.3 1178.6 1065.9 962.4 880.1 801 880.1 922.8 697.4 557.3
368.5 271 155.3 76.1 36.5 18.3 0
6121.4 6392.4 6657.4 6873.6 6958.9 6891.9 6675.7 6392.4 6127.5 5810.8
5326.5 4668.7 3898.2 3112.5 2476 2137.9 2040.5 1967.4 1839.5 1723.7
1635.4 1556.2 1443.6 1361.3 1434.4 1489.2 1254.7 953.2 578.6 432.5
322.8 234.5 158.4 91.4 45.7 15.2 0
6121.4 6593.4 7089.9 7552.8 7896.9 8094.9 8107 7994.4 7887.8 7854.3
7832.9 7741.6 7561.9 7336.5 7050.3 6718.3 6301.1 5902.1 5762 6285.8
7421.8 8503 8664.4 7510.1 5299.1 3139.9 1854.7 1166.4 807 590.8
447.7 322.8 219.3 124.9 48.7 12.2 0
6121.4 6788.4 7485.8 8177.1 8755.7 9127.3 9303.9 9364.8 9425.7 9532.3
9696.8 9910 10165.8 10400.3 10634.8 10811.4 11091.6 11594.1 12532.1 14067
16058.8 18218 20325.5 21945.7 22134.5 20614.8 17697.2 13826.4 9654.1 6033.1
3505.3 2086.1 1187.7 447.7 137 6.1 0
6121.4 6858.4 7665.4 8466.4 9130.3 9568.9 9788.1 9882.5 9970.9 10092.7
10260.2 10461.2 10723.1 10988.1 11274.3 11664.1 12224.5 13040.7 14246.7 15918.7
18138.8 21068.6 25064.2 30022.2 33220 32446.4 30074 26809.3 23285.7 19941.7
16521.7 12748.3 8725.3 5128.6 2080.1 523.8 0
6121.4 6910.2 7787.3 8700.9 9425.7 9900.8 10135.3 10205.4 10241.9 10260.2
10305.9 10366.8 10446 10479.5 10586.1 10823.6 11240.8 11904.7 12979.8 14560.4
16689.2 19658.5 24126.2 30692.2 39423.6 42201.1 39959.6 37300.9 34359 31295.2
26775.8 20922.4 14581.7 8877.5 3505.3 1120.7 0
6121.4 7025.9 8061.4 9118.1 9992.2 10522.1 10674.4 10580 10354.6 10028.7
9669.4 9325.2 8984.1 8667.4 8512.1 8697.9 9508 10945.4 12684.4 14313.7
15857.8 17657.6 20118.4 23666.3 30460.8 38598.3 36938.5 32994.6 30406 28633.5
26108.8 22457.3 17544.9 12212.3 4775.3 785.7 0
6121.4 7086.8 8344.6 9495.8 10415.5 10863.2 10854.1 10467.3 9855.1 9209.5
8597.4 8085.7 7689.8 7458.4 7686.8 8822.7 10756.6 13119.9 15614.1 18242.4
21117.3 23855.2 26468.2 29498.4 33978.3 39697.7 40809.3 37861.3 34553.9 31164.3
27138.2 21732.5 15330.9 7421.8 2905.4 325.9 0
6121.4 7181.2 8405.5 9617.6 10555.6 11006.3 10814.5 10132.3 9270.4 8579.1
7963.9 7473.6 7123.4 7044.2 7705 9456.2 12057 15324.8 19354 24251.1
29620.2 35141.7 40660.1 45621.1 51258.3 56441.7 57754.3 55381.9 50859.3 44826.3
36892.8 25968.7 16853.6 9319.1 4495.1 520.8 0
6121.4 7187.3 8420.7 9617.6 10525.1 10927.1 10732.2 10068.3 9212.5 8445.1
7829.9 7348.7 7032 7077.7 7997.4 10062.2 13040.7 16945 21906.1 27552.4
33308.3 38942.4 44610 50451.2 57056.9 61859.6 62130.6 58342.1 51739.5 43005.1
33874.8 25161.7 16442.5 9565.8 3791.6 478.1 0
6121.4 7187.3 8390.3 9544.5 10375.9 10756.6 10710.9 10281.5 9620.6 8895.8
8250.2 7769 7437 7409.6 8134.4 9949.5 12611.3 15793.8 19512.3 23635.9
27756.4 31895.2 35872.6 39868.2 45344 50710.1 52144.5 49473.7 44932.9 39021.6
32422.1 25131.2 18927.6 11271.3 4278.9 377.6 0
6121.4 7105.1 8225.8 9276.5 10037.9 10427.7 10552.6 10482.5 10193.2 9757.7
9273.5 8807.5 8405.5 8189.3 8390.3 9374 11161.6 13467.1 15924.8 18202.8
20401.6 22332.4 24153.6 26699.6 31541.9 36405.5 35778.2 31648.5 27835.6 24464.3
20255.4 15221.3 10211.5 4967.2 1394.8 170.5 0
6121.4 7102 8104 9026.8 9693.7 10065.3 10278.5 10415.5 10485.6 10506.9
10470.3 10366.8 10238.9 10098.8 10077.5 10324.1 11079.4 12401.2 14252.8 16360.3
18775.3 21772.1 25731.2 30871.9 36274.6 37291.8 31633.3 24446 17980.5 13092.5
10275.4 7507.1 5445.3 3203.8 892.3 36.5 0
6121.4 6934.5 7778.1 8554.7 9121.2 9462.3 9715 9934.3 10138.4 10397.2
10677.4 10957.6 11313.9 11655 12117.9 12809.2 13805.1 15227.3 17380.5 20316.3
23903.9 28067 33012.9 38543.5 40526.1 37605.5 30701.4 23039 15559.3 11222.6
8119.2 5417.9 3261.7 752.2 18.3 0 0
6121.4 6916.3 7708.1 8378.1 8889.7 9200.4 9428.8 9666.3 9891.7 10150.5
10467.3 10808.4 11231.7 11694.6 12273.2 13098.6 14237.6 15778.6 17813 20416.8
23788.2 27829.5 31575.4 33749.9 33335.7 30144.1 24229.8 17578.4 11280.4 8018.7
5533.6 3468.8 1930.8 420.3 0 0 0
